IESNA:LM-63-2002
[TEST]P948690
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-930-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13014
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2029.9 1905.9 1798.2 1670.8 1543.4 1464.5 1436.6 1440.7 1464.5 1494.9
1637.1 2078.4 2795.1 3513.4 4239.9 4796.3 5287.7 5674 6069.3 6323.2
6342.2 6027.4 4621.2 4026.2 3349.8 2276.5 1410.3 1114.4 748.7 394.5
197.2 149.6 95.3 55.9 22.2 0 0
2029.9 1923.1 1815.4 1688.9 1559.9 1480.1 1450.6 1448.1 1468.6 1496.6
1605.9 1988.9 2677.6 3484.6 4181.5 4760.9 5271.3 5712.6 6082.5 6375.8
6441.6 6181.9 4823.4 4128.1 3483.8 2422 1501.5 1156.3 774.2 414.2
230.1 180.8 123.3 80.5 52.6 12.3 0
2029.9 1920.6 1819.6 1699.6 1573.8 1495.8 1462.9 1456.3 1469.5 1494.9
1566.4 1847.5 2437.6 3207.6 3954.7 4620.4 5223.6 5739.7 6191.8 6568.2
6706.2 6592 6162.2 4844.8 4063.2 2998.1 1881.2 1354.4 985.4 576.1
387.9 320.5 280.2 233.4 160.3 27.9 0
2029.9 1932.1 1835.2 1730.8 1618.2 1534.4 1497.4 1482.6 1487.5 1507.3
1542.6 1688.9 2080.1 2712.9 3465.7 4217.7 4958.2 5665.8 6298.6 6756.4
7034.1 7071.9 6866.5 6509.8 5926.3 4923.7 4020.4 3086.8 2069.4 958.3
486.5 320.5 242.4 160.3 63.3 0 0
2029.9 1936.3 1854.9 1767 1675.7 1605.9 1564 1547.5 1545.1 1560.7
1587 1641.2 1815.4 2207.5 2811.5 3528.2 4329.5 5155.4 5975.6 6665.1
7167.3 7438.5 7449.2 7251.1 6982.4 6615 6101.4 5216.2 3880.7 2343.9
1001 348.5 145.5 81.4 32.1 2.5 0
2029.9 1952.7 1880.4 1819.6 1753.8 1701.2 1672.4 1659.3 1657.7 1670
1693.8 1728.3 1800.7 1961.7 2289.7 2795.9 3458.3 4214.4 5005 5789.1
6535.3 7167.3 7646.4 7839.5 7858.5 7849.4 7859.3 7637.4 6613.4 4700.9
2621.7 882.7 224.4 83 20.5 1.6 0
2029.9 1969.1 1914.1 1874.6 1843.4 1822.8 1818.7 1826.1 1840.9 1860.6
1890.2 1931.3 1984.7 2073.5 2221.4 2474.6 2868.2 3397.5 3994.2 4635.2
5332.1 6052.9 6754.7 7389.2 7949.7 8409.1 8889.9 9369.8 9360.8 7890.5
4899.8 2075.2 540.8 152.9 46 3.3 0
2029.9 1991.3 1958.4 1939.5 1937.1 1948.6 1972.4 2013.5 2053 2100.6
2164.7 2229.7 2294.6 2382.5 2497.6 2675.9 2952.1 3340 3794.4 4331.1
4942.6 5554 6190.9 6797.5 7579.8 8385.3 9363.2 10282.9 10744.8 10192.5
8036 4382.9 1227.8 261.3 55.9 4.1 0
2029.9 2016 2004.5 2016 2039.8 2079.3 2129.4 2188.6 2244.4 2306.9
2375.1 2444.2 2517.3 2614.3 2741.7 2926.6 3183 3540.5 3985.1 4500.4
5122.5 5784.9 6523 7325.9 8196.2 9163.5 10184.3 11145 11639.7 11147.5
8774 4042.6 858.8 222.7 46 4.1 0
2029.9 2015.2 2011.9 2026.7 2055.4 2101.4 2159 2214.9 2279.8 2339.8
2407.2 2472.9 2548.5 2638.9 2769.6 2957.8 3220 3578.3 4032 4588.3
5219.5 5911.5 6666 7503.4 8395.9 9378 10402.1 11317.6 11726 11017.6
8271 3366.3 653.4 173.4 34.5 3.3 0
2029.9 2031.6 2044.7 2089.9 2145 2219.8 2310.2 2400.6 2490.2 2580.6
2668.5 2763 2864.1 3000.5 3199.4 3454.2 3766.5 4164.3 4640.9 5175.1
5745.5 6337.2 6976.6 7580.7 8134.6 8603.9 8967.1 9078.1 8673.7 7413.8
4756.8 1396.3 253.9 78.1 19.7 6.6 0
2029.9 2039 2063.6 2113 2183.6 2272.4 2370.2 2472.9 2574 2666.1
2755.6 2842.8 2935.6 3049 3184.6 3368.7 3613.6 3912 4246.5 4592.5
4942.6 5295.1 5637 5907.4 6048.8 6050.4 5921.4 5628.8 5027.2 4175.8
2709.6 909.8 203 66.6 25.5 9.9 0
2029.9 2040.6 2071 2120.4 2193.5 2276.5 2364.4 2449.1 2520.6 2574.8
2606.1 2625.8 2632.4 2642.2 2661.9 2694 2779.5 2961.1 3191.2 3416.4
3563.5 3630.9 3617.7 3434.5 3031.8 2499.2 1908.3 1250.8 728.2 392.8
210.4 92.9 38.6 15.6 5.8 0.8 0
2029.9 2045.6 2063.6 2098.2 2123.6 2137.6 2139.3 2106.4 2046.4 1943.7
1799 1618.2 1412.7 1205.6 1005.9 819.4 652.5 539.9 500.5 495.6
500.5 497.2 447.1 354.2 253.1 169.3 112.6 85.5 70.7 57.5
44.4 27.9 11.5 4.9 1.6 0 0
2029.9 2046.4 2042.3 2014.3 1954.3 1863.1 1739 1559.9 1325.6 1053.6
799.7 591.7 441.3 361.6 332.8 327.1 323 318.1 309.8 300.8
286.8 256.4 211.2 164.4 126.6 100.3 79.7 62.5 48.5 36.2
23.8 11.5 4.9 1.6 0 0 0
2029.9 2034.9 1991.3 1886.1 1727.5 1521.2 1240.2 932 669 485.7
388.7 346.8 321.3 300 281.1 265.5 257.2 248.2 240 231.8
218.6 195.6 166 134.8 106 84.6 68.2 52.6 39.4 27.1
14 6.6 2.5 0 0 0 0
2029.9 2020.1 1919.8 1743.9 1499 1195 844.9 577.8 431.5 381.3
356.7 333.7 304.9 270.4 235 205.5 183.3 173.4 180 189.8
189.8 178.3 157.8 131.5 103.6 82.2 64.1 50.1 37 24.7
15.6 6.6 2.5 0 0 0 0
2029.9 2014.3 1865.6 1615.7 1282.1 887.6 579.4 429.8 390.4 369
346.8 315.6 278.6 239.2 201.4 169.3 143 129.9 124.1 122.5
123.3 123.3 120 109.3 96.2 82.2 69 55.1 44.4 35.3
26.3 15.6 3.3 0 0 0 0
2029.9 2011.9 1821.2 1525.3 1129.2 724 475.8 405.2 383 362.4
334.5 298.3 258.9 218.6 184.1 155.3 137.2 127.4 120.8 115.1
109.3 104.4 100.3 95.3 88.8 79.7 68.2 57.5 49.3 40.3
29.6 18.1 3.3 0 0 0 0
2029.9 2002 1780.9 1444 1010 618 433.1 397.8 378.9 355
324.6 290.9 254.8 215.3 180.8 155.3 139.7 131.5 125.7 120.8
114.2 109.3 103.6 97.8 90.4 78.1 62.5 53.4 44.4 35.3
24.7 11.5 1.6 0 0 0 0
2029.9 2001.2 1768.6 1413.6 961.6 578.6 420 394.5 377.2 351.7
320.5 289.3 255.6 218.6 183.3 156.1 141.4 133.1 126.6 121.6
116.7 110.9 104.4 97 86.3 69.9 51 42.7 34.5 25.5
16.4 5.8 0 0 0 0 0
2029.9 2002.8 1761.2 1401.2 941 566.2 420 393.7 375.6 350.9
318.9 287.6 255.6 217.8 182.4 155.3 141.4 133.1 127.4 122.5
117.5 110.9 104.4 97 85.5 67.4 49.3 41.9 32.9 24.7
14.8 4.9 0 0 0 0 0
